Grove Gear GR8300128.00 - GR-BM830-40-R-180
Part #:GR8300128.00
Catalog #:GR-BM830-40-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | O: | 3.6 in |
| L1: | 9.82 in | BD: | 9 |
| F: | 4 | G: | 2 |
| D: | 3.25 | C: | 8.88 in |
| A: | 5.25 | I: | 4.84 in |
| N: | 6.75 | AJ: | 7.25 |
| B: | 8.12 | AK: | 8.5 |
| H-Tap size: | 7/16 - 14 UNC in | J: | 7 in |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.25 | U: | 0.875 in |
| L: | 6.57 in | TAP Depth: | 0.88 in |
| Center Distance (in): | 3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Assembly: | BM-R | Motor Frame Size: | 180TC |
| Ratio: | 40:1 | Output Key: | 1/4 X 1.75 |
| Input HP @ 1750 RPM: | 2.251 | Model Code: | BM830 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Output RPM: | 43 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| Series Code: | GR | Output Shaft Assembly Code: | R |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2477 in/lbs |
General Specifications
| Weight: | 69.00 LB |

