Grove Gear GR8300139.00 - GR-BM830-30-D-180
Part #:GR8300139.00
Catalog #:GR-BM830-30-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | F: | 4 |
| J: | 7 in | L: | 6.57 in |
| AK: | 8.5 | K: | 3.5 in |
| T: | 1.25 | BD: | 9 |
| O: | 3.6 in | N: | 6.75 |
| A: | 5.25 | I: | 4.84 in |
| C: | 8.88 in | BF: | 0.53 |
| L1: | 9.82 in | TAP Depth: | 0.88 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| H-Tap size: | 7/16-14 UNC in | AJ: | 7.25 |
| B: | 8.12 | O*: | 3.36 in |
| G: | 2 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 2.879 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series Code: | GR | Assembly: | BM-D |
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | D | Output RPM: | 58 |
| Output Shaft Direction: | Double | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 1.75 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2519 in/lbs |
General Specifications
| Weight: | 69.00 LB |

