Grove Gear GR8300144.00 - GR-BM830-100-D-180
Part #:GR8300144.00
Catalog #:GR-BM830-100-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | Center Distance (in): | 3 in |
| C: | 8.88 in | BD: | 9 |
| BE1: | 0.5 in | K: | 3.5 in |
| B: | 8.12 | U: | 0.875 in |
| N: | 6.75 | I: | 4.84 in |
| AJ: | 7.25 | O: | 3.6 in |
| J: | 7 in | TAP Depth: | 0.88 in |
| O*: | 3.36 in | L1: | 9.82 in |
| G: | 2 | H-Tap size: | 7/16-14 UNC in |
| AK: | 8.5 | T: | 1.25 |
| BF: | 0.53 | D: | 3.25 |
| A: | 5.25 | F: | 4 |
Technical Specifications
| Ratio: | 100:1 | Output RPM: | 17 |
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-D | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Output Shaft Direction: | Double |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Series Code: | GR | Output Key: | 1/4 X 1.75 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 0.603 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 69.00 LB |

