Grove Gear GR8300145.00 - GR-BM830-5-L-210
Part #:GR8300145.00
Catalog #:GR-BM830-5-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | U: | 0.875 in |
| T: | 1.25 | O: | 3.6 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| N: | 6.75 | BE1: | 0.5 in |
| J: | 7 in | AJ: | 7.25 |
| L1: | 9.82 in | BD: | 9 |
| TAP Depth: | 0.88 in | G: | 2 |
| L: | 6.57 in | BF: | 0.53 |
| H-Tap size: | 7/16-14 UNC in | A: | 5.25 |
| K: | 3.5 in | F: | 4 |
| D: | 3.25 | AK: | 8.5 |
| I: | 4.84 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.093 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.63 in |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 1729 |
| Output Diameter (in): | 1.25 in | Output RPM: | 350 |
| Ratio: | 5:1 | Motor Frame Size: | 210 |
| Assembly: | BM-L | Product Type: | Right Angle |
| Series Code: | GR | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 1.75 | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Output Shaft Direction: | Left |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

