Grove Gear GR8300146.00 - GR-BM830-7.5-L-210
Part #:GR8300146.00
Catalog #:GR-BM830-7.5-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 3.25 | F: | 4 |
| L: | 6.57 in | TAP Depth: | 0.88 in |
| A: | 5.25 | B: | 8.12 |
| BF: | 0.53 | H-Tap size: | 7/16-14 UNC in |
| T: | 1.25 | U: | 0.875 in |
| N: | 6.75 | BD: | 9 |
| C: | 8.88 in | K: | 3.5 in |
| G: | 2 | O: | 3.6 in |
| I: | 4.84 in | L1: | 9.82 in |
| J: | 7 in |
Technical Specifications
| Ratio: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Output Diameter (in): | 1.25 in | Assembly: | BM-L |
| Output Key: | 1/4 X 1.75 | Thrust Rating - output shaft: | 1944 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.879 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |
General Specifications
| Weight: | 69.00 LB |

