Grove Gear GR8300148.00 - GR-BM830-15-L-210
Part #:GR8300148.00
Catalog #:GR-BM830-15-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | Center Distance (in): | 3 in |
| N: | 6.75 | I: | 4.84 in |
| J: | 7 in | A: | 5.25 |
| L: | 6.57 in | B: | 8.12 |
| D: | 3.25 | BF: | 0.53 |
| L1: | 9.82 in | K: | 3.5 in |
| AK: | 8.5 | H-Tap size: | 7/16-14 UNC in |
| U: | 0.875 in | T: | 1.25 |
| BD: | 9 | BE1: | 0.5 in |
| TAP Depth: | 0.88 in | AJ: | 7.25 |
| F: | 4 | C: | 8.88 in |
| G: | 2 |
Technical Specifications
| Ratio Range: | 15:1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-L | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.63 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2549 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.843 | Output RPM: | 116 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 1.75 | Series Code: | GR |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2329 in/lbs |
General Specifications
| Weight: | 69.00 LB |

