Grove Gear GR8300149.00 - GR-BM830-20-L-210
Part #:GR8300149.00
Catalog #:GR-BM830-20-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | J: | 7 in |
| H-Tap size: | 7/16-14 UNC in | O: | 3.6 in |
| F: | 4 | N: | 6.75 |
| AJ: | 7.25 | A: | 5.25 |
| L1: | 9.82 in | C: | 8.88 in |
| BF: | 0.53 | AK: | 8.5 |
| B: | 8.12 | BE1: | 0.5 in |
| BD: | 9 | G: | 2 |
| I: | 4.84 in | K: | 3.5 in |
| TAP Depth: | 0.88 in | D: | 3.25 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| T: | 1.25 |
Technical Specifications
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | Left | Output Key: | 1/4 X 1.75 |
| Motor Frame Size: | 210 | Ratio Range: | 20:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Center Distance (in): | 3 | Output RPM: | 87 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 3.947 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Assembly: | BM-L | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2454 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

