Grove Gear GR8300153.00 - GR-BM830-50-L-210
Part #:GR8300153.00
Catalog #:GR-BM830-50-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 0.875 in |
| D: | 3.25 | G: | 2 |
| T: | 1.25 | N: | 6.75 |
| TAP Depth: | 0.88 in | L: | 6.57 in |
| I: | 4.84 in | C: | 8.88 in |
| K: | 3.5 in | J: | 7 in |
| L1: | 9.82 in | BD: | 9 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 4 |
| A: | 5.25 | BF: | 0.53 |
| O: | 3.6 in | H-Tap size: | 7/16-14 UNC in |
| B: | 8.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.915 |
| Center Distance (in): | 3 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Left | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Series Code: | GR | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.75 |
| Assembly: | BM-L | Gear Type: | Worm |
| Motor Frame Size: | 210 | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2490 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 69.00 LB |

