Grove Gear GR8300156.00 - GR-BM830-100-L-210
Part #:GR8300156.00
Catalog #:GR-BM830-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BD: | 9 |
| F: | 4 | I: | 4.84 in |
| H-Tap size: | 7/16-14 UNC in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| L: | 6.57 in | K: | 3.5 in |
| A: | 5.25 | J: | 7 in |
| D: | 3.25 | BF: | 0.53 |
| AK: | 8.5 | G: | 2 |
| L1: | 9.82 in | O: | 3.6 in |
| TAP Depth: | 0.88 in | U: | 0.875 in |
| AJ: | 7.25 | B: | 8.12 |
| N: | 6.75 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Key: | 1/4 X 1.75 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.603 |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | Left | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 17 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-L |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

