Grove Gear GR8300157.00 - GR-BM830-5-R-210
Part #:GR8300157.00
Catalog #:GR-BM830-5-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | F: | 4 |
| B: | 8.12 | O: | 3.6 in |
| AJ: | 7.25 | N: | 6.75 |
| J: | 7 in | AK: | 8.5 |
| K: | 3.5 in | A: | 5.25 |
| D: | 3.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| TAP Depth: | 0.88 in | U: | 0.875 in |
| L: | 6.57 in | L1: | 9.82 in |
| H-Tap size: | 7/16-14 UNC in | C: | 8.88 in |
| T: | 1.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 1729 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 9.093 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Assembly: | BM-R | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 1.75 | Product Type: | Right Angle |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1544 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 69.00 LB |

