Grove Gear GR8300162.00 - GR-BM830-25-R-210
Part #:GR8300162.00
Catalog #:GR-BM830-25-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| F: | 4 | U: | 0.875 in |
| L: | 6.57 in | L1: | 9.82 in |
| D: | 3.25 | G: | 2 |
| A: | 5.25 | H-Tap size: | 7/16-14 UNC in |
| C: | 8.88 in | B: | 8.12 |
| N: | 6.75 | AJ: | 7.25 |
| T: | 1.25 | J: | 7 in |
| K: | 3.5 in | BE1: | 0.5 in |
| O: | 3.6 in | I: | 4.84 in |
| TAP Depth: | 0.88 in | BF: | 0.53 |
| Center Distance (in): | 3 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Right |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.355 | Input Keyway: | 3/16 X 1.63 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio: | 25:1 | Assembly: | BM-R |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Output RPM: | 70 | Output Key: | 1/4 X 1.75 |
| Series Code: | GR | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2527 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 69.00 LB |

