Grove Gear GR8300164.00 - GR-BM830-40-R-210
Part #:GR8300164.00
Catalog #:GR-BM830-40-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | K: | 3.5 in |
| N: | 6.75 | BF: | 0.53 |
| BD: | 9 | U: | 0.875 in |
| O: | 3.6 in | H-Tap size: | 7/16-14 UNC in |
| L1: | 9.82 in | BE1: | 0.5 in |
| AJ: | 7.25 | A: | 5.25 |
| F: | 4 | L: | 6.57 in |
| AK: | 8.5 | T: | 1.25 |
| G: | 2 | J: | 7 in |
| Center Distance (in): | 3 in | D: | 3.25 |
| B: | 8.12 | I: | 4.84 in |
| C: | 8.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 1.75 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | BM-R | Series Code: | GR |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 43 | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.251 | Output Shaft Direction: | Right |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Input Style: | Flexible Coupling Input | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2477 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 69.00 LB |

