Grove Gear GR8300168.00 - GR-BM830-100-R-210
Part #:GR8300168.00
Catalog #:GR-BM830-100-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | AK: | 8.5 |
| AJ: | 7.25 | J: | 7 in |
| D: | 3.25 | O: | 3.6 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| T: | 1.25 | F: | 4 |
| L: | 6.57 in | BF: | 0.53 |
| BD: | 9 | L1: | 9.82 in |
| TAP Depth: | 0.88 in | B: | 8.12 |
| I: | 4.84 in | H-Tap size: | 7/16-14 UNC in |
| C: | 8.88 in | A: | 5.25 |
| G: | 2 | K: | 3.5 in |
| U: | 0.875 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 100:1 |
| Assembly: | BM-R | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | Right | Series Code: | GR |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.603 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.63 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 69.00 LB |

