Grove Gear GR8300198.00 - GR-BMQ830-25-R-56
Part #:GR8300198.00
Catalog #:GR-BMQ830-25-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AK: | 4.5 |
| H-Tap size: | 7/16-14 UNC in | N: | 6.75 |
| I: | 4.84 in | LQ: | 5.95 in |
| B: | 8.12 | O: | 3.6 in |
| F: | 4 | A: | 5.25 |
| BF: | 0.41 | C: | 8.88 in |
| RQ: | 5.32 in | TAP Depth: | 0.88 in |
| J: | 7 in | D: | 3.25 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 6.5 |
| G: | 2 | K: | 3.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.75 |
| Assembly: | BMQ-R | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | Right | Input HP @ 1750 RPM: | 3.355 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56 |
| Series Code: | GR | Output Shaft Assembly Code: | R |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2527 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 68.00 LB |

