Grove Gear GR8300206.00 - GR-BMQ830-7.5-D-56
Part #:GR8300206.00
Catalog #:GR-BMQ830-7.5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | N: | 6.75 |
| F: | 4 | O: | 3.6 in |
| J: | 7 in | TAP Depth: | 0.88 in |
| B: | 8.12 | H-Tap size: | 7/16-14 UNC in |
| O*: | 3.36 in | AK: | 4.5 |
| BE: | 0.38 in | C: | 8.88 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| RQ: | 5.32 in | LQ: | 5.95 in |
| G: | 2 | A: | 5.25 |
| BD: | 6.5 | K: | 3.5 in |
| D: | 3.25 | T: | 1.25 |
| BF: | 0.41 |
Technical Specifications
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | GR |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 1.75 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1944 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 6.879 |
| Product Type: | Right Angle | Assembly: | BMQ-D |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1734 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 68.00 LB |

