Grove Gear GR8300210.00 - GR-BMQ830-25-D-56
Part #:GR8300210.00
Catalog #:GR-BMQ830-25-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | A: | 5.25 |
| G: | 2 | H-Tap size: | 7/16-14 UNC in |
| O*: | 3.36 in | K: | 3.5 in |
| C: | 8.88 in | BD: | 6.5 |
| J: | 7 in | N: | 6.75 |
| BE: | 0.38 in | AK: | 4.5 |
| TAP Depth: | 0.88 in | I: | 4.84 in |
| O: | 3.6 in | D: | 3.25 |
| Center Distance (in): | 3 in | B: | 8.12 |
| RQ: | 5.32 in | T: | 1.25 |
| LQ: | 5.95 in | F: | 4 |
| AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.355 |
| Model Code: | BMQ830 | Output Key: | 1/4 X 1.75 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | D |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Assembly: | BMQ-D |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output Shaft Direction: | Double | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2527 in/lbs |
General Specifications
| UPC: | 690310130841 | Weight: | 68.00 LB |

