Grove Gear GR8300288.00 - GR-BMQ830-100-D-180
Part #:GR8300288.00
Catalog #:GR-BMQ830-100-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | TAP Depth: | 0.88 in |
| F: | 4 | O: | 3.6 in |
| BD: | 9 | B: | 8.12 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| J: | 7 in | N: | 6.75 |
| LQ1: | 6.15 in | D: | 3.25 |
| T: | 1.25 | BF: | 0.53 |
| BE1: | 0.5 in | K: | 3.5 in |
| C: | 8.88 in | H-Tap size: | 7/16-14 UNC in |
| G: | 2 | A: | 5.25 |
| RQ: | 5.63 in | O*: | 3.36 in |
| AK: | 8.5 |
Technical Specifications
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output RPM: | 17 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Motor Frame Size: | 180 | Assembly: | BMQ-D |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 2574 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 1.75 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 68.00 LB |

