Grove Gear GR8300294.00 - GR-BMQ830-25-L-210
Part #:GR8300294.00
Catalog #:GR-BMQ830-25-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | I: | 4.84 in |
| BD: | 9 | AK: | 8.5 |
| B: | 8.12 | G: | 2 |
| O: | 3.6 in | RQ: | 6.06 in |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | A: | 5.25 |
| D: | 3.25 | BF: | 0.53 |
| C: | 8.88 in | F: | 4 |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16-14 UNC in |
| AJ: | 7.25 | T: | 1.25 |
| N: | 6.75 | K: | 3.5 in |
Technical Specifications
| Assembly: | BMQ-L | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.355 |
| Output RPM: | 70 | Output Shaft Direction: | Left |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Series Code: | GR |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 210 |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Torque Rating (in-lb): | 2527 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 68.00 LB |

