Grove Gear GR8300295.00 - GR-BMQ830-30-L-210
Part #:GR8300295.00
Catalog #:GR-BMQ830-30-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | J: | 7 in |
| D: | 3.25 | BE1: | 0.5 in |
| A: | 5.25 | T: | 1.25 |
| F: | 4 | LQ1: | 6.56 in |
| BD: | 9 | H-Tap size: | 7/16-14 UNC in |
| AK: | 8.5 | TAP Depth: | 0.88 in |
| I: | 4.84 in | O: | 3.6 in |
| AJ: | 7.25 | BF: | 0.53 |
| B: | 8.12 | RQ: | 6.06 in |
| Center Distance (in): | 3 in | C: | 8.88 in |
| N: | 6.75 | G: | 2 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 58 |
| Gear Type: | Worm | Output Key: | 1/4 X 1.75 |
| Motor Frame Size: | 210 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | L | Input Bore (C Face): | 1.375 |
| Assembly: | BMQ-L | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Left | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.879 | Series Code: | GR |
| Ratio: | 30:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 68.00 LB |

