Grove Gear GR8300296.00 - GR-BMQ830-40-L-210
Part #:GR8300296.00
Catalog #:GR-BMQ830-40-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | K: | 3.5 in |
| BF: | 0.53 | RQ: | 6.06 in |
| F: | 4 | AJ: | 7.25 |
| Center Distance (in): | 3 in | O: | 3.6 in |
| J: | 7 in | C: | 8.88 in |
| TAP Depth: | 0.88 in | B: | 8.12 |
| N: | 6.75 | LQ1: | 6.56 in |
| BD: | 9 | T: | 1.25 |
| I: | 4.84 in | G: | 2 |
| H-Tap size: | 7/16-14 UNC in | BE1: | 0.5 in |
| A: | 5.25 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Assembly: | BMQ-L |
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.251 | Series Code: | GR |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3 | Ratio: | 40:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 1.75 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 68.00 LB |

