Grove Gear GR8300299.00 - GR-BMQ830-80-L-210
Part #:GR8300299.00
Catalog #:GR-BMQ830-80-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | B: | 8.12 |
| T: | 1.25 | C: | 8.88 in |
| F: | 4 | N: | 6.75 |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | K: | 3.5 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| H-Tap size: | 7/16-14 UNC in | D: | 3.25 |
| A: | 5.25 | LQ1: | 6.56 in |
| BD: | 9 | J: | 7 in |
| AK: | 8.5 | RQ: | 6.06 in |
| TAP Depth: | 0.88 in | G: | 2 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | Left |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 0.895 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Assembly: | BMQ-L |
| Output Key: | 1/4 X 1.75 | Output Shaft Assembly Code: | L |
| Output RPM: | 21 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.375 |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 68.00 LB |

