Grove Gear GR8300300.00 - GR-BMQ830-100-L-210
Part #:GR8300300.00
Catalog #:GR-BMQ830-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | TAP Depth: | 0.88 in |
| BE1: | 0.5 in | C: | 8.88 in |
| BF: | 0.53 | H-Tap size: | 7/16-14 UNC in |
| RQ: | 6.06 in | BD: | 9 |
| T: | 1.25 | G: | 2 |
| F: | 4 | I: | 4.84 in |
| AJ: | 7.25 | D: | 3.25 |
| AK: | 8.5 | N: | 6.75 |
| K: | 3.5 in | Center Distance (in): | 3 in |
| LQ1: | 6.56 in | O: | 3.6 in |
| B: | 8.12 | J: | 7 in |
Technical Specifications
| Series Code: | GR | Output Shaft Assembly Code: | L |
| Assembly: | BMQ-L | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 1.75 |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output RPM: | 17 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1321 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 68.00 LB |

