Grove Gear GR8300304.00 - GR-BMQ830-15-R-210
Part #:GR8300304.00
Catalog #:GR-BMQ830-15-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AK: | 8.5 |
| B: | 8.12 | BE1: | 0.5 in |
| I: | 4.84 in | AJ: | 7.25 |
| O: | 3.6 in | TAP Depth: | 0.88 in |
| C: | 8.88 in | K: | 3.5 in |
| LQ1: | 6.56 in | G: | 2 |
| BF: | 0.53 | N: | 6.75 |
| D: | 3.25 | H-Tap size: | 7/16-14 UNC in |
| Center Distance (in): | 3 in | BD: | 9 |
| A: | 5.25 | RQ: | 6.06 in |
| J: | 7 in | T: | 1.25 |
Technical Specifications
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.843 |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | R |
| Center Distance (in): | 3 | Assembly: | BMQ-R |
| Thrust Rating - output shaft: | 2549 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Right | Shaft Seal Material: | Viton |
| Output RPM: | 116 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2329 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 68.00 LB |

