Grove Gear GR8300316.00 - GR-BMQ830-15-D-210
Part #:GR8300316.00
Catalog #:GR-BMQ830-15-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | RQ: | 6.06 in |
| AK: | 8.5 | O: | 3.6 in |
| AJ: | 7.25 | BD: | 9 |
| B: | 8.12 | G: | 2 |
| T: | 1.25 | O*: | 3.36 in |
| I: | 4.84 in | LQ1: | 6.56 in |
| H-Tap size: | 7/16-14 UNC in | N: | 6.75 |
| J: | 7 in | C: | 8.88 in |
| F: | 4 | TAP Depth: | 0.88 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| BF: | 0.53 | D: | 3.25 |
| A: | 5.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 1.375 | Output Key: | 1/4 X 1.75 |
| Output Shaft Direction: | Double | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 116 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input HP @ 1750 RPM: | 4.843 | Thrust Rating - output shaft: | 2549 |
| Assembly: | BMQ-D | Motor Frame Size: | 210 |
| Ratio Range: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2329 in/lbs |
General Specifications
| Weight: | 68.00 LB |

