Grove Gear GR8300318.00 - GR-BMQ830-25-D-210
Part #:GR8300318.00
Catalog #:GR-BMQ830-25-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | N: | 6.75 |
| A: | 5.25 | H-Tap size: | 7/16-14 UNC in |
| T: | 1.25 | K: | 3.5 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| I: | 4.84 in | C: | 8.88 in |
| B: | 8.12 | RQ: | 6.06 in |
| D: | 3.25 | BD: | 9 |
| F: | 4 | BF: | 0.53 |
| LQ1: | 6.56 in | O: | 3.6 in |
| TAP Depth: | 0.88 in | O*: | 3.36 in |
| BE1: | 0.5 in | J: | 7 in |
| G: | 2 |
Technical Specifications
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Series Code: | GR | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | BMQ-D | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | Double | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.355 |
| Output Key: | 1/4 X 1.75 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | D | Output Torque Rating (in-lb): | 2527 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 68.00 LB |

