Grove Gear GR8300320.00 - GR-BMQ830-40-D-210
Part #:GR8300320.00
Catalog #:GR-BMQ830-40-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.36 in | LQ1: | 6.56 in |
| K: | 3.5 in | D: | 3.25 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| J: | 7 in | T: | 1.25 |
| AJ: | 7.25 | BE1: | 0.5 in |
| TAP Depth: | 0.88 in | BD: | 9 |
| G: | 2 | C: | 8.88 in |
| O: | 3.6 in | A: | 5.25 |
| I: | 4.84 in | B: | 8.12 |
| RQ: | 6.06 in | F: | 4 |
| AK: | 8.5 | H-Tap size: | 7/16-14 UNC in |
| N: | 6.75 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Assembly: | BMQ-D | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.251 | Ratio Range: | 40:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 210 |
| Output RPM: | 43 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 1.75 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2477 in/lbs |
General Specifications
| Weight: | 68.00 LB |

