Grove Gear GR8300321.00 - GR-BMQ830-50-D-210
Part #:GR8300321.00
Catalog #:GR-BMQ830-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | C: | 8.88 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 8.12 | TAP Depth: | 0.88 in |
| BD: | 9 | J: | 7 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| F: | 4 | H-Tap size: | 7/16-14 UNC in |
| AK: | 8.5 | O*: | 3.36 in |
| LQ1: | 6.56 in | K: | 3.5 in |
| G: | 2 | O: | 3.6 in |
| A: | 5.25 | BF: | 0.53 |
| T: | 1.25 | RQ: | 6.06 in |
| N: | 6.75 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.915 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 210 | Output Key: | 1/4 X 1.75 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Thrust Rating - output shaft: | 2574 | Series Code: | GR |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | BMQ-D | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2490 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 68.00 LB |

