Grove Gear GR8300323.00 - GR-BMQ830-80-D-210
Part #:GR8300323.00
Catalog #:GR-BMQ830-80-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| TAP Depth: | 0.88 in | RQ: | 6.06 in |
| G: | 2 | D: | 3.25 |
| N: | 6.75 | J: | 7 in |
| K: | 3.5 in | AJ: | 7.25 |
| C: | 8.88 in | I: | 4.84 in |
| O: | 3.6 in | F: | 4 |
| BE1: | 0.5 in | B: | 8.12 |
| Center Distance (in): | 3 in | O*: | 3.36 in |
| A: | 5.25 | T: | 1.25 |
| H-Tap size: | 7/16-14 UNC in | BD: | 9 |
| LQ1: | 6.56 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Ratio: | 80:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series Code: | GR | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Output RPM: | 21 |
| Assembly: | BMQ-D | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 0.895 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |
General Specifications
| Weight: | 68.00 LB |

