Grove Gear GR8300324.00 - GR-BMQ830-100-D-210
Part #:GR8300324.00
Catalog #:GR-BMQ830-100-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | H-Tap size: | 7/16-14 UNC in |
| D: | 3.25 | TAP Depth: | 0.88 in |
| BE1: | 0.5 in | BD: | 9 |
| RQ: | 6.06 in | AK: | 8.5 |
| A: | 5.25 | G: | 2 |
| LQ1: | 6.56 in | O*: | 3.36 in |
| AJ: | 7.25 | K: | 3.5 in |
| I: | 4.84 in | F: | 4 |
| T: | 1.25 | J: | 7 in |
| N: | 6.75 | Center Distance (in): | 3 in |
| C: | 8.88 in | BF: | 0.53 |
| B: | 8.12 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | Double |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 100:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 17 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 1.75 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Assembly: | BMQ-D |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.375 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 68.00 LB |

