Grove Gear GR8300501.24 - GR-H830-5-H1-24
Part #:GR8300501.24
Catalog #:GR-H830-5-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AG: | 7.5 |
| V: | 2.756 in | B: | 8.12 |
| U: | 0.875 in | AD: | 6.53 |
| I: | 4.84 in | T: | 1.5 |
| C: | 8.88 in | D: | 3.25 |
| F: | 4 | J: | 7 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| M: | 2.38 | AE1: | 0.6 |
| G: | 2 |
Technical Specifications
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Ratio Range: | 5:1 | Model Code: | H830 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.093 |
| Center Distance (in): | 3 | Bore Code: | 24 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1729 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Input Style: | Solid Shaft |
| Output RPM: | 350 | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 1544 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 65.00 LB |

