Grove Gear GR8300503.24 - GR-H830-10-H1-24
Part #:GR8300503.24
Catalog #:GR-H830-10-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | G: | 2 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| C: | 8.88 in | U: | 0.875 in |
| D: | 3.25 | F: | 4 |
| I: | 4.84 in | AE2: | 0.36 |
| L: | 6.57 in | J: | 7 in |
| T: | 1.5 | AE1: | 0.6 |
| B: | 8.12 | M: | 2.38 |
| V: | 2.756 in |
Technical Specifications
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | H1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.5 in | Output RPM: | 175 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | H1 | Model Code: | H830 |
| Assembly: | H-H1 | Series Code: | GR |
| Ratio: | 10:1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.151 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2147 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Input Keyway: | 3/16 X 1.63 in |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 2037 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310133859 | Weight: | 65.00 LB |

