How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AG: | 7.5 |
| Center Distance (in): | 3 in | T: | 2.188 |
| AE2: | 0.36 | AE1: | 0.6 |
| J: | 7 in | M: | 2.38 |
| D: | 3.25 | L: | 6.57 in |
| I: | 4.84 in | B: | 8.12 |
| F: | 4 | G: | 2 |
| U: | 0.875 in | C: | 8.88 in |
| AD: | 6.53 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Center Distance (in): | 3.00 |
| Gear Type: | Worm | Output RPM: | 116 |
| Model Code: | H830 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.843 | Output Key: | 1/2 X 3.38 |
| Assembly: | H-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2549 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2329 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 65.00 LB |

