Grove Gear GR8300505.27 - GR-H830-20-H1-27
Part #:GR8300505.27
Catalog #:GR-H830-20-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | Center Distance (in): | 3 in |
| F: | 4 | AG: | 7.5 |
| D: | 3.25 | U: | 0.875 in |
| V: | 2.756 in | M: | 2.38 |
| I: | 4.84 in | AE1: | 0.6 |
| G: | 2 | AE2: | 0.36 |
| B: | 8.12 | AD: | 6.53 |
| J: | 7 in | C: | 8.88 in |
| T: | 1.6875 |
Technical Specifications
| Bore Code: | 27 | Mounting Style: | Shaft Mount |
| Center Distance (in): | 3 | Output RPM: | 87 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.6875 in | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | H-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 3.947 | Model Code: | H830 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| Weight: | 65.00 LB |

