Grove Gear GR8300508.20 - GR-H830-40-H1-20
Part #:GR8300508.20
Catalog #:GR-H830-40-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | C: | 8.88 in |
| G: | 2 | Center Distance (in): | 3 in |
| D: | 3.25 | I: | 4.84 in |
| B: | 8.12 | T: | 1.25 |
| AD: | 6.53 | J: | 7 in |
| L: | 6.57 in | V: | 2.756 in |
| AG: | 7.5 | AE1: | 0.6 |
| U: | 0.875 in | AE2: | 0.36 |
| M: | 2.38 |
Technical Specifications
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 2.251 |
| Input Style: | Solid Shaft | Output Shaft Direction: | H1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.63 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Model Code: | H830 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output RPM: | 43 |
| Assembly: | H-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 40:1 | Series Code: | GR |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2477 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310133545 | Weight: | 65.00 LB |

