Grove Gear GR8300510.20 - GR-H830-60-H1-20
Part #:GR8300510.20
Catalog #:GR-H830-60-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE1: | 0.6 |
| AE2: | 0.36 | F: | 4 |
| I: | 4.84 in | D: | 3.25 |
| M: | 2.38 | B: | 8.12 |
| Center Distance (in): | 3 in | J: | 7 in |
| T: | 1.25 | AD: | 6.53 |
| C: | 8.88 in | G: | 2 |
| V: | 2.756 in | L: | 6.57 in |
| U: | 0.875 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output RPM: | 29 | Ratio Range: | 60:1 |
| Center Distance (in): | 3 | Output Shaft Direction: | H1 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Model Code: | H830 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.637 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | H-H1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| Weight: | 65.00 LB |

