Grove Gear GR8300517.31 - GR-HM830-20-H1-56-31
Part #:GR8300517.31
Catalog #:GR-HM830-20-H1-56-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.6 |
| C: | 8.88 in | LM: | 8.82 |
| F: | 4 | AD: | 6.53 |
| AG: | 7.5 | AE2: | 0.36 |
| T: | 1.938 | V: | 2.756 in |
| B: | 8.12 | AJ: | 8.82 |
| I: | 4.84 in | BF: | 0.41 |
| U: | 0.875 in | BE: | 0.38 in |
| D: | 3.25 | G: | 2 |
| L: | 6.57 in | J: | 7 in |
| Center Distance (in): | 3 in | BD: | 6.5 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.63 in |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output RPM: | 87 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3.00 | Gear Type: | Worm |
| Ratio: | 20:1 | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Assembly: | HM-H1 | Model Code: | HM830 |
| Input HP @ 1750 RPM: | 3.947 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2454 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB |

