Grove Gear GR8300519.31 - GR-HM830-30-H1-56-31
Part #:GR8300519.31
Catalog #:GR-HM830-30-H1-56-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AK: | 4.5 |
| T: | 1.938 | BD: | 6.5 |
| AE1: | 0.6 | AD: | 6.53 |
| B: | 8.12 | C: | 8.88 in |
| Center Distance (in): | 3 in | F: | 4 |
| J: | 7 in | LM: | 8.82 |
| BF: | 0.41 | D: | 3.25 |
| U: | 0.875 in | BE: | 0.38 in |
| AJ: | 8.82 | I: | 4.84 in |
| G: | 2 | AE2: | 0.36 |
| AG: | 7.5 | V: | 2.756 in |
Technical Specifications
| Output RPM: | 58 | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | HM-H1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | H1 | Model Code: | HM830 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Series Code: | GR | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.879 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Bore Code: | 31 | Output Torque Rating (in-lb): | 2519 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB |

