Grove Gear GR8300522.23 - GR-HM830-60-H1-56-23
Part #:GR8300522.23
Catalog #:GR-HM830-60-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 4 |
| AE2: | 0.36 | I: | 4.84 in |
| T: | 1.438 | U: | 0.875 in |
| BD: | 6.5 | AE1: | 0.6 |
| LM: | 8.82 | AJ: | 8.82 |
| Center Distance (in): | 3 in | D: | 3.25 |
| AG: | 7.5 | C: | 8.88 in |
| G: | 2 | AD: | 6.53 |
| J: | 7 in | BE: | 0.38 in |
| B: | 8.12 | L: | 6.57 in |
| BF: | 0.41 | V: | 2.756 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Series Code: | GR | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.637 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 29 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 60:1 | Model Code: | HM830 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2413 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 70.00 LB |

