Grove Gear GR8300522.24 - GR-HM830-60-H1-56-24
Part #:GR8300522.24
Catalog #:GR-HM830-60-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 6.57 in |
| AE2: | 0.36 | B: | 8.12 |
| LM: | 8.82 | AG: | 7.5 |
| AE1: | 0.6 | C: | 8.88 in |
| G: | 2 | AD: | 6.53 |
| U: | 0.875 in | J: | 7 in |
| T: | 1.5 | V: | 2.756 in |
| AK: | 4.5 | I: | 4.84 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AJ: | 8.82 | F: | 4 |
| D: | 3.25 | BD: | 6.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Model Code: | HM830 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Diameter (in): | 1.500 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 1.637 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.00 |
| Bore Code: | 24 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HM-H1 | Service Factor: | 1 |
| Output RPM: | 29 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2413 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB |

