Grove Gear GR8300526.31 - GR-HM830-7.5-H1-140-31
Part #:GR8300526.31
Catalog #:GR-HM830-7.5-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | Center Distance (in): | 3 in |
| J: | 7 in | D: | 3.25 |
| F: | 4 | AD: | 6.53 |
| LM: | 8.82 | AE1: | 0.6 |
| I: | 4.84 in | B: | 8.12 |
| BF: | 0.41 | C: | 8.88 in |
| AE2: | 0.36 | AK: | 4.5 |
| T: | 1.938 | AG: | 7.5 |
| BD: | 6.5 | U: | 0.875 in |
| G: | 2 | V: | 2.756 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.00 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Assembly: | HM-H1 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Model Code: | HM830 | Series Code: | GR |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 6.879 |
| Thrust Rating - output shaft: | 1944 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |
General Specifications
| Weight: | 70.00 LB |

