Grove Gear GR8300529.27 - GR-HM830-20-H1-140-27
Part #:GR8300529.27
Catalog #:GR-HM830-20-H1-140-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | F: | 4 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | L: | 6.57 in |
| J: | 7 in | G: | 2 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| T: | 1.688 | BD: | 6.5 |
| U: | 0.875 in | AK: | 4.5 |
| C: | 8.88 in | D: | 3.25 |
| B: | 8.12 | AE2: | 0.36 |
| LM: | 8.82 | I: | 4.84 in |
| AG: | 7.5 | AE1: | 0.6 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 140TC |
| Model Code: | HM830 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3.00 |
| Ratio: | 20:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 87 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 3.947 |
| Assembly: | HM-H1 | Output Shaft Direction: | H1 |
| Series Code: | GR | Bore Code: | 27 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2454 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB |

