Grove Gear GR8300534.28 - GR-HM830-60-H1-140-28
Part #:GR8300534.28
Catalog #:GR-HM830-60-H1-140-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | L: | 6.57 in |
| B: | 8.12 | V: | 2.756 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| BF: | 0.41 | D: | 3.25 |
| AE1: | 0.6 | LM: | 8.82 |
| F: | 4 | U: | 0.875 in |
| BD: | 6.5 | AE2: | 0.36 |
| AJ: | 5.88 | T: | 1.75 |
| AG: | 7.5 | I: | 4.84 in |
| J: | 7 in | BE: | 0.38 in |
| G: | 2 | C: | 8.88 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Direction: | H1 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | HM830 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | GR | Center Distance (in): | 3.00 |
| Ratio: | 60:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 28 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 1.637 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output RPM: | 29 |
| Output Diameter (in): | 1.750 in | Output Torque Rating (in-lb): | 2413 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB |

