Grove Gear GR8300534.31 - GR-HM830-60-H1-140-31
Part #:GR8300534.31
Catalog #:GR-HM830-60-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | C: | 8.88 in |
| AE2: | 0.36 | BE: | 0.38 in |
| AG: | 7.5 | AE1: | 0.6 |
| AD: | 6.53 | BF: | 0.41 |
| AJ: | 5.88 | B: | 8.12 |
| L: | 6.57 in | U: | 0.875 in |
| V: | 2.756 in | G: | 2 |
| AK: | 4.5 | J: | 7 in |
| I: | 4.84 in | D: | 3.25 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| BD: | 6.5 | F: | 4 |
Technical Specifications
| Assembly: | HM-H1 | Ratio: | 60:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.637 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 60:1 |
| Bore Code: | 31 | Series Code: | GR |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 29 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | HM830 |
| Center Distance (in): | 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2413 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB |

