Grove Gear GR8300536.31 - GR-HM830-100-H1-140-31
Part #:GR8300536.31
Catalog #:GR-HM830-100-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AE1: | 0.6 | AD: | 6.53 |
| U: | 0.875 in | I: | 4.84 in |
| F: | 4 | AG: | 7.5 |
| C: | 8.88 in | T: | 1.938 |
| BF: | 0.41 | G: | 2 |
| BE: | 0.38 in | J: | 7 in |
| B: | 8.12 | BD: | 6.5 |
| AK: | 4.5 | D: | 3.25 |
| AE2: | 0.36 | L: | 6.57 in |
| LM: | 8.82 | V: | 2.756 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 31 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.603 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output RPM: | 17 | Center Distance (in): | 3.00 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Model Code: | HM830 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Assembly: | HM-H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB |

