Grove Gear GR8300539.20 - GR-HM830-10-H1-180-20
Part #:GR8300539.20
Catalog #:GR-HM830-10-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 3.25 |
| AD: | 6.53 | F: | 4 |
| BD: | 9 | C: | 8.88 in |
| AE2: | 0.36 | G: | 2 |
| L1: | 9.82 in | U: | 0.875 in |
| B: | 8.12 | AE1: | 0.6 |
| V: | 2.756 in | T: | 1.25 |
| BE1: | 0.5 in | AG: | 7.5 |
| I: | 4.84 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| L: | 6.57 in | J: | 7 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 6.151 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.875 in | Model Code: | HM830 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.250 in |
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Input RPM: | 1,750 |
| Bore Code: | 20 | Gear Type: | Worm |
| Output RPM: | 175 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2147 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2037 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB |

