Grove Gear GR8300546.31 - GR-HM830-60-H1-180-31
Part #:GR8300546.31
Catalog #:GR-HM830-60-H1-180-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BF: | 0.53 |
| AG: | 7.5 | I: | 4.84 in |
| AE1: | 0.6 | U: | 0.875 in |
| BD: | 9 | L1: | 9.82 in |
| AD: | 6.53 | Center Distance (in): | 3 in |
| AE2: | 0.36 | V: | 2.756 in |
| AK: | 8.5 | G: | 2 |
| C: | 8.88 in | J: | 7 in |
| L: | 6.57 in | T: | 1.938 |
| AJ: | 7.25 | F: | 4 |
| BE1: | 0.5 in | B: | 8.12 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Output RPM: | 29 | Output Shaft Assembly Code: | H1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Series Code: | GR |
| Output Key: | 1/2 X 3.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3.00 |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Direction: | H1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Model Code: | HM830 |
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 1.637 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| Weight: | 70.00 LB |

