Grove Gear GR8300547.20 - GR-HM830-80-H1-180-20
Part #:GR8300547.20
Catalog #:GR-HM830-80-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | C: | 8.88 in |
| L1: | 9.82 in | AE2: | 0.36 |
| BD: | 9 | B: | 8.12 |
| F: | 4 | V: | 2.756 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 7.5 | L: | 6.57 in |
| J: | 7 in | AE1: | 0.6 |
| AK: | 8.5 | AD: | 6.53 |
| U: | 0.875 in | G: | 2 |
| T: | 1.25 | I: | 4.84 in |
Technical Specifications
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.63 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 21 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Assembly: | HM-H1 |
| Center Distance (in): | 3.00 | Series Code: | GR |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 80:1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.895 | Model Code: | HM830 |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |
General Specifications
| Weight: | 70.00 LB |

