Grove Gear GR8300547.23 - GR-HM830-80-H1-180-23
Part #:GR8300547.23
Catalog #:GR-HM830-80-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AJ: | 7.25 |
| T: | 1.438 | AE1: | 0.6 |
| U: | 0.875 in | B: | 8.12 |
| L: | 6.57 in | D: | 3.25 |
| G: | 2 | J: | 7 in |
| I: | 4.84 in | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 2.756 in | AD: | 6.53 |
| AE2: | 0.36 | AK: | 8.5 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| F: | 4 | L1: | 9.82 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | HM830 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | HM-H1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 0.895 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3.00 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Ratio: | 80:1 | Output RPM: | 21 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB |

