Grove Gear GR8300550.28 - GR-HM830-7.5-H1-210-28
Part #:GR8300550.28
Catalog #:GR-HM830-7.5-H1-210-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BF: | 0.53 |
| F: | 4 | L: | 6.57 in |
| C: | 8.88 in | J: | 7 in |
| B: | 8.12 | AD: | 6.53 |
| I: | 4.84 in | U: | 0.875 in |
| T: | 1.75 | L1: | 9.82 in |
| BD: | 9 | V: | 2.756 in |
| AE2: | 0.36 | AE1: | 0.6 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AG: | 7.5 | D: | 3.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 233 |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Assembly: | HM-H1 |
| Model Code: | HM830 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 6.879 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.00 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Output Shaft Direction: | H1 | Bore Code: | 28 |
| Thrust Rating - output shaft: | 1944 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 70.00 LB |

