Grove Gear GR8300551.26 - GR-HM830-10-H1-210-26
Part #:GR8300551.26
Catalog #:GR-HM830-10-H1-210-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | I: | 4.84 in |
| Center Distance (in): | 3 in | T: | 1.625 |
| BE1: | 0.5 in | L1: | 9.82 in |
| C: | 8.88 in | L: | 6.57 in |
| G: | 2 | J: | 7 in |
| AJ: | 7.25 | B: | 8.12 |
| AE1: | 0.6 | D: | 3.25 |
| AE2: | 0.36 | AG: | 7.5 |
| BD: | 9 | AD: | 6.53 |
| F: | 4 | AK: | 8.5 |
| BF: | 0.53 | U: | 0.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.151 |
| Assembly: | HM-H1 | Bore Code: | 26 |
| Output RPM: | 175 | Output Shaft Direction: | H1 |
| Model Code: | HM830 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Ratio: | 10:1 | Gear Type: | Worm |
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.63 in | Series Code: | GR |
| Thrust Rating - output shaft: | 2147 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 2037 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB |

